IESNA:LM-63-2002
[TEST]P1645582
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA6B-830-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 6SQUARE 189W 80CRI 3000K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (96) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.58A 189.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24508.6
TILT=NONE
96 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 189.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3956.0 3702.0 3534.3 3404.7 3218.0 3136.8 3263.0 3517.0 3873.1 4289.6 4771.8 5286.8 5813.9 6399.8 6949.4 
7614.8 8090.0 8478.9 8777.9 8900.6 8860.8 8518.6 7511.1 6952.8 6634.8 6213.1 5357.6 3890.3 2564.8 1600.4 1062.9 
639.5 292.1 172.8 69.1 0.0 0.0 
3956.0 3681.2 3523.9 3390.9 3207.7 3136.8 3271.6 3525.7 3883.4 4296.5 4792.5 5312.7 5832.9 6384.2 6971.8 
7607.8 8138.4 8523.8 8838.4 8966.3 8949.0 8615.4 7673.5 7073.8 6776.5 6356.6 5490.7 4016.5 2651.2 1660.9 1104.4 
674.0 331.8 190.1 81.2 0.0 0.0 
3956.0 3705.4 3530.9 3416.8 3256.1 3157.5 3254.3 3480.7 3784.9 4172.0 4642.1 5139.9 5660.1 6218.3 6795.6 
7397.0 8001.9 8537.7 9033.7 9362.0 9484.7 9472.6 9056.1 8240.4 7787.6 7364.2 6513.8 4989.5 3207.7 2003.1 
1332.5 848.6 468.4 311.1 131.3 0.0 0.0 
3956.0 3717.5 3567.1 3463.5 3318.3 3216.3 3250.9 3409.9 3676.0 3999.2 4391.5 4863.4 5343.8 5853.7 6392.9 
6961.5 7595.7 8278.4 8957.6 9543.5 9994.6 10281.5 10357.5 10272.8 10041.2 9595.4 8891.9 7554.3 4906.6 2926.0 
1705.8 1083.6 618.7 307.6 115.8 0.0 0.0 
3956.0 3748.6 3600.0 3504.9 3408.1 3314.8 3290.6 3370.1 3539.5 3790.1 4108.1 4472.8 4865.1 5317.9 5815.6 
6315.1 6899.3 7568.1 8321.6 9121.8 9792.4 10340.2 10768.8 11119.7 11456.7 11767.8 11919.9 11372.0 9248.0 5464.8 
2528.5 1119.9 596.3 254.1 93.3 1.7 0.0 
3956.0 3793.6 3657.0 3568.9 3513.6 3454.8 3423.7 3453.1 3537.8 3695.0 3911.1 4149.6 4419.2 4742.4 5141.6 
5523.6 5993.6 6574.3 7244.9 8046.8 8862.6 9633.4 10359.2 11050.6 11890.5 12879.1 13967.9 14845.8 14467.3 11451.5 
6197.6 2421.3 843.4 409.6 133.1 3.5 0.0 
3956.0 3833.3 3717.5 3648.4 3619.0 3613.8 3620.7 3646.6 3696.8 3783.2 3926.6 4111.6 4267.1 4412.3 4630.0 
4935.9 5293.7 5739.6 6342.8 7092.8 7989.8 8916.1 9920.3 10922.7 11971.7 13290.4 14788.8 16332.2 16978.5 15319.4 
11645.1 6797.3 2397.1 862.4 324.9 29.4 0.0 
3956.0 3835.0 3722.7 3655.3 3627.6 3627.6 3641.5 3669.1 3717.5 3803.9 3950.8 4132.3 4279.2 4408.8 4616.2 
4911.7 5240.1 5686.0 6287.4 7011.6 7932.8 8883.3 9865.0 10927.9 11971.7 13285.2 14773.3 16339.1 16999.3 15376.4 
11828.3 7270.8 2507.7 884.9 340.5 31.1 0.0 
3956.0 3855.8 3781.5 3738.2 3736.5 3764.2 3816.0 3871.3 3942.2 4033.8 4198.0 4372.5 4448.6 4533.3 4713.0 
4946.3 5248.8 5691.2 6290.9 7023.7 7886.1 8872.9 9918.5 10988.3 12080.6 13328.4 14686.8 15822.3 15996.9 14391.3 
11534.5 7312.3 2958.8 751.8 326.6 44.9 0.0 
3956.0 3905.9 3880.0 3886.9 3931.8 4000.9 4071.8 4149.6 4234.3 4351.8 4509.1 4605.8 4652.5 4745.8 4897.9 
5134.7 5426.8 5943.5 6570.9 7333.0 8335.4 9400.1 10540.7 11779.9 13115.8 14548.6 15824.0 16627.7 16126.5 14171.8 
11109.3 5800.1 1842.3 674.0 293.8 81.2 0.0 
3956.0 3954.3 3976.7 4035.5 4139.2 4272.3 4403.6 4545.3 4695.7 4858.2 5050.0 5152.0 5255.7 5404.3 5613.4 
5905.5 6296.1 6776.5 7357.2 8020.9 8741.6 9547.0 10361.0 11347.8 12350.2 13330.1 13978.2 14012.8 12471.2 10246.9 
7139.5 2989.9 943.6 402.7 148.6 44.9 0.0 
3956.0 3985.4 4028.6 4109.8 4242.9 4395.0 4547.1 4700.9 4849.5 5017.2 5188.3 5257.4 5314.4 5393.9 5487.3 
5620.3 5812.2 6054.1 6365.2 6740.3 7170.6 7630.3 8138.4 8779.6 9450.2 10020.5 10259.0 9994.6 8537.7 6880.2 
4789.0 2060.1 689.6 345.7 169.4 62.2 0.0 
3956.0 3975.0 4033.8 4132.3 4272.3 4422.6 4569.5 4699.2 4809.8 4918.7 5012.0 5012.0 4968.8 4930.8 4872.0 
4820.1 4799.4 4783.9 4759.7 4721.6 4673.2 4617.9 4609.3 4713.0 4908.3 5056.9 4934.2 4358.7 3202.5 2267.5 
1424.1 731.1 423.4 245.4 140.0 55.3 0.0 
3956.0 4026.9 4104.6 4198.0 4317.2 4414.0 4476.2 4502.1 4469.3 4372.5 4210.1 3933.5 3546.4 3078.0 2512.9 
2020.3 1593.5 1316.9 1178.7 1116.5 1083.6 1061.2 1030.0 1007.6 1026.6 1042.1 1004.1 929.8 801.9 665.4 554.8 433.8 312.8 198.8 
108.9 34.6 0.0 
3956.0 4066.6 4137.5 4196.2 4244.6 4246.4 4166.9 3983.7 3677.8 3287.2 2829.2 2298.6 1819.9 1529.5 1391.3 1329.0 
1292.7 1275.5 1272.0 1272.0 1268.6 1254.7 1225.3 1182.1 1140.7 1121.6 1081.9 993.8 853.8 679.2 540.9 426.9 300.7 179.7 107.2 27.7 
0.0 
3956.0 4083.9 4137.5 4147.8 4109.8 3968.1 3672.6 3287.2 2839.5 2331.4 1906.3 1679.9 1586.6 1543.3 1507.1 1482.9 1479.4 
1491.5 1520.9 1553.7 1586.6 1609.0 1615.9 1588.3 1531.2 1448.3 1327.3 1190.8 1024.9 803.6 580.7 387.1 257.5 172.8 89.9 17.3 0.0 
3956.0 4101.2 4123.7 4071.8 3909.3 3593.1 3173.1 2708.2 2239.8 1914.9 1795.7 1745.6 1697.2 1650.5 1610.7 1583.1 
1581.4 1621.1 1652.2 1638.4 1638.4 1640.1 1595.2 1503.6 1417.2 1341.1 1247.8 1128.6 988.6 833.0 636.0 440.7 309.4 195.3 84.7 12.1 
0.0 
3956.0 4085.6 4082.2 3968.1 3689.9 3276.8 2827.4 2369.5 2025.5 1928.7 1902.8 1863.1 1799.1 1721.4 1660.9 1624.6 
1552.0 1451.7 1441.4 1410.3 1344.6 1348.1 1356.7 1374.0 1386.1 1374.0 1348.1 1306.6 1242.6 1132.0 883.1 677.5 477.0 281.7 117.5 6.9 
0.0 
3956.0 4080.4 4052.8 3888.6 3517.0 3078.0 2588.9 2184.5 2037.6 2029.0 2015.2 1972.0 1899.4 1806.0 1711.0 1517.4 
1386.1 1299.7 1180.4 1154.5 1149.3 1166.6 1204.6 1232.3 1218.4 1187.3 1147.6 1095.7 1028.3 943.6 782.9 653.3 521.9 324.9 138.3 6.9 
0.0 
3956.0 4080.4 4042.4 3816.0 3413.3 2932.9 2462.8 2141.3 2101.6 2122.3 2120.6 2082.6 2008.2 1904.6 1666.1 1455.2 
1301.4 1125.1 1061.2 1031.8 1024.9 1031.8 1042.1 1030.0 971.3 938.5 910.8 872.8 812.3 743.2 641.2 537.5 421.7 292.1 131.3 5.2 
0.0 
3956.0 4045.9 3997.5 3784.9 3330.4 2856.8 2391.9 2129.2 2129.2 2163.8 2174.2 2144.8 2084.3 1954.7 1664.3 1429.3 
1211.5 1085.4 1043.9 1050.8 1123.4 1140.7 1033.5 1031.8 943.6 931.5 884.9 841.7 789.8 679.2 573.8 459.7 340.5 235.0 96.8 5.2 
0.0 
3956.0 4028.6 3985.4 3765.9 3330.4 2856.8 2391.9 2127.5 2132.7 2169.0 2179.3 2156.9 2098.1 1949.5 1669.5 1418.9 
1209.8 1081.9 1043.9 1062.9 1163.1 1173.5 1035.2 1043.9 947.1 947.1 886.6 834.8 774.3 656.7 553.0 447.6 319.7 198.8 91.6 5.2 
0.0 
